IESNA:LM-63-2002
[TEST]P1704722
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-AMB-U-T2U-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ T2 URBAN DISTRIBUTION AND HOUSE SIDE SHIELD
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1678.8
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 63 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
183.1 182.1 180.1 184.1 195.1 206.1 221.1 236.1 251.1 269.1 285.1 306.1 336.2 404.2 531.2 649.3 768.4 855.4 911.4 
918.4 855.4 775.4 666.3 520.2 246.1 130.1 84.0 65.0 57.0 40.0 25.0 16.0 10.0 3.0 2.0 0.0 0.0 
183.1 181.1 179.1 183.1 193.1 205.1 221.1 236.1 250.1 267.1 283.1 303.1 334.2 406.2 520.2 643.3 757.4 853.4 911.4 
918.4 854.4 777.4 673.3 527.2 261.1 134.1 86.0 66.0 57.0 42.0 26.0 17.0 11.0 3.0 2.0 0.0 0.0 
183.1 181.1 178.1 182.1 191.1 204.1 218.1 233.1 248.1 264.1 283.1 301.1 328.2 380.2 489.2 614.3 739.3 837.4 909.4 
939.4 906.4 833.4 755.4 633.3 412.2 194.1 117.1 81.0 62.0 51.0 32.0 21.0 15.0 9.0 5.0 0.0 0.0 
183.1 180.1 179.1 183.1 192.1 203.1 217.1 231.1 248.1 264.1 281.1 302.1 328.2 363.2 438.2 557.3 689.3 808.4 906.4 
970.5 990.5 936.4 845.4 748.3 607.3 390.2 230.1 139.1 89.0 62.0 53.0 36.0 24.0 12.0 6.0 1.0 0.0 
183.1 181.1 180.1 183.1 192.1 201.1 216.1 230.1 246.1 262.1 280.1 301.1 328.2 356.2 401.2 479.2 596.3 729.3 862.4 
970.5 1047.5 1072.5 1008.5 896.4 773.4 606.3 380.2 259.1 186.1 129.1 73.0 46.0 31.0 19.0 8.0 1.0 0.0 
183.1 181.1 180.1 184.1 191.1 202.1 214.1 228.1 245.1 261.1 282.1 306.1 330.2 356.2 393.2 439.2 508.2 616.3 756.4 
908.4 1044.5 1138.5 1203.6 1156.5 1012.5 808.4 576.3 281.1 153.1 107.0 72.0 46.0 27.0 16.0 7.0 1.0 0.0 
183.1 181.1 182.1 185.1 192.1 203.1 216.1 229.1 245.1 262.1 284.1 307.1 334.2 364.2 399.2 440.2 495.2 558.3 643.3 
764.4 908.4 1045.5 1166.5 1235.6 1258.6 1219.6 1056.5 696.3 371.2 105.0 62.0 47.0 30.0 14.0 5.0 2.0 0.0 
183.1 181.1 182.1 186.1 194.1 205.1 219.1 232.1 248.1 264.1 283.1 307.1 334.2 369.2 401.2 443.2 493.2 547.3 614.3 
694.3 791.4 903.4 1026.5 1157.5 1265.6 1341.6 1307.6 1168.5 969.5 614.3 246.1 68.0 37.0 20.0 9.0 3.0 0.0 
183.1 182.1 183.1 187.1 194.1 206.1 219.1 234.1 249.1 266.1 287.1 310.1 337.2 369.2 402.2 444.2 493.2 545.3 610.3 
685.3 773.4 874.4 988.5 1110.5 1232.6 1314.6 1292.6 1202.6 1077.5 780.4 418.2 116.1 41.0 23.0 11.0 3.0 0.0 
183.1 183.1 186.1 191.1 200.1 212.1 226.1 241.1 257.1 276.1 294.1 318.1 345.2 373.2 409.2 448.2 494.2 542.3 597.3 
660.3 725.3 798.4 872.4 952.4 1032.5 1092.5 1057.5 1026.5 1016.5 1006.5 921.4 558.3 194.1 57.0 17.0 3.0 0.0 
183.1 184.1 187.1 193.1 203.1 216.1 229.1 245.1 260.1 277.1 295.1 316.1 339.2 366.2 394.2 430.2 471.2 515.2 565.3 
616.3 675.3 739.3 799.4 867.4 926.4 956.4 904.4 891.4 856.4 821.4 814.4 630.3 306.1 57.0 12.0 3.0 0.0 
183.1 184.1 187.1 194.1 206.1 218.1 232.1 246.1 260.1 274.1 290.1 307.1 325.2 346.2 371.2 404.2 439.2 480.2 525.2 
570.3 624.3 678.3 735.3 795.4 851.4 879.4 834.4 834.4 807.4 784.4 775.4 575.3 305.1 51.0 7.0 3.0 0.0 
183.1 184.1 188.1 195.1 206.1 219.1 232.1 244.1 256.1 268.1 280.1 292.1 305.1 321.1 342.2 368.2 397.2 431.2 469.2 
511.2 559.3 606.3 659.3 710.3 759.4 779.4 717.3 665.3 543.3 386.2 282.1 198.1 100.0 34.0 5.0 3.0 0.0 
183.1 185.1 189.1 195.1 205.1 216.1 227.1 237.1 246.1 254.1 261.1 264.1 267.1 269.1 267.1 262.1 258.1 258.1 271.1 
302.1 341.2 387.2 419.2 438.2 418.2 351.2 224.1 102.0 41.0 17.0 11.0 8.0 6.0 4.0 3.0 2.0 0.0 
183.1 184.1 187.1 192.1 200.1 210.1 217.1 223.1 226.1 223.1 206.1 174.1 134.1 95.0 65.0 52.0 58.0 71.0 82.0 90.0 102.0 
123.1 134.1 122.1 88.0 51.0 29.0 18.0 14.0 11.0 8.0 6.0 4.0 3.0 2.0 1.0 0.0 
183.1 184.1 186.1 189.1 194.1 198.1 200.1 196.1 172.1 127.1 87.0 59.0 44.0 39.0 34.0 31.0 30.0 30.0 32.0 31.0 30.0 30.0 28.0 
25.0 23.0 21.0 18.0 15.0 12.0 9.0 6.0 4.0 3.0 2.0 1.0 1.0 0.0 
183.1 184.1 185.1 184.1 184.1 184.1 175.1 136.1 92.0 60.0 48.0 42.0 37.0 33.0 30.0 28.0 28.0 27.0 26.0 25.0 23.0 21.0 20.0 
19.0 17.0 15.0 13.0 11.0 9.0 6.0 5.0 3.0 2.0 1.0 1.0 0.0 0.0 
183.1 183.1 183.1 181.1 176.1 166.1 131.1 84.0 55.0 47.0 42.0 38.0 33.0 30.0 28.0 26.0 26.0 24.0 23.0 21.0 19.0 18.0 17.0 16.0 
15.0 13.0 11.0 10.0 8.0 6.0 5.0 3.0 2.0 1.0 0.0 0.0 0.0 
183.1 183.1 182.1 177.1 169.1 146.1 95.0 60.0 49.0 44.0 39.0 35.0 31.0 28.0 26.0 24.0 23.0 21.0 20.0 18.0 17.0 16.0 15.0 14.0 
13.0 12.0 11.0 9.0 8.0 6.0 5.0 3.0 1.0 0.0 0.0 0.0 0.0 
183.1 182.1 179.1 173.1 164.1 127.1 76.0 52.0 46.0 41.0 37.0 33.0 30.0 27.0 25.0 22.0 21.0 19.0 18.0 16.0 15.0 15.0 14.0 13.0 
12.0 11.0 9.0 7.0 6.0 5.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 
183.1 183.1 181.1 172.1 160.1 119.1 69.0 50.0 45.0 40.0 36.0 32.0 29.0 26.0 24.0 22.0 20.0 18.0 17.0 16.0 15.0 14.0 13.0 13.0 
11.0 10.0 7.0 6.0 5.0 4.0 2.0 1.0 0.0 0.0 0.0 0.0 0.0 
183.1 184.1 180.1 171.1 160.1 116.1 68.0 50.0 44.0 40.0 36.0 32.0 29.0 27.0 24.0 21.0 19.0 18.0 17.0 16.0 15.0 14.0 13.0 12.0 
11.0 9.0 7.0 6.0 5.0 3.0 2.0 1.0 0.0 0.0 0.0 0.0 0.0 
